HG-CVT

CLEAN ROOM TORQUE HINGEHG-CVT

2 / 2 total results

Filter items

friction hinge, Positioning hinges, position controle

  • CLEAN ROOM TORQUE HINGE
  • HG-CVT

  • Free Stop

friction hinge, Positioning hinges, position controle

—Retains the door at any angle.
—Plastic caps at rotating part prevent metal-to-metal friction and metal powder scattering.
—Can be used horizontally or vertically.
Application
—Semiconductor manufacturing equipment, clean room, aluminium frame, household equipment, etc.

Related Information

Drawings / Illustrations

  • HG-CVT65-15
  • HG-CVT100-20

Spec Table

Body

Image Item Name Item Code Purchase Quotation
HG-CVT65-15 170-053-302
HG-CVT100-20 170-053-303
Image Item Name Purchase Item Code Quotation RoHS Torque N/m Tolerance N/m Torque kgf.cm Tolerance kgf.cm Main Material Main Finish Width W Length L Hinge Type Application Mounting Position Product Type EAN Weight (g)

HG-CVT65-15

170-053-302

1.5

(±30%)

15.3

(±30%)

Aluminium Alloy

Anodized

60

65

Butt Hinge Type

Clean Room

Horizontal
Vertical

Hinge

4510932228312

62

HG-CVT100-20

170-053-303

2

(±25%)

20.4

(±25%)

Aluminium Alloy

Anodized

60

100

Butt Hinge Type

Clean Room

Horizontal
Vertical

Butt Hinge

4510932228329

102

Slide to See More


CAD download

Body

Item Name
HG-CVT65-15
HG-CVT100-20
Item Name 2D 3D Others RoHS Item Code
HG-CVT65-15 DXF DWG SAT IGES X_T STEP 3DPDF

170-053-302

HG-CVT100-20 DXF DWG SAT IGES X_T STEP 3DPDF

170-053-303

Slide to See More

Catalogue

Note

—Be sure to read the "Cautions".
—When installing, ensure that both hinge shafts are aligned.

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Length L
  • -
Width W
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More