- MLGX25
MLGX25
7 / 7 total results
- Other
- ●Grease is applied to the rail. When applying additional grease, use lithium soap grease.
- Recommended Screw
- ●Hexagon socket bolt M4 (head diameter: ⌀7.6 mm or less, head height: 2.2 mm or less)
Drawings / Illustrations
Spec Table
Body [MULTI-ROLLER LINEAR GUIDE RAIL]
CAD download
Body [MULTI-ROLLER LINEAR GUIDE RAIL]
Item Name |
---|
MLGX25-200S |
MLGX25-300S |
MLGX25-400S |
MLGX25-600S |
MLGX25-800S |
MLGX25-1000S |
MLGX25-1200S |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
MLGX25-200S | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-047-257 |
MLGX25-300S | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-047-258 |
MLGX25-400S | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-047-259 |
MLGX25-600S | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-047-260 |
MLGX25-800S | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-047-261 |
MLGX25-1000S | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-047-262 |
MLGX25-1200S | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-047-263 |
Catalogue
Category
Your Recently Viewed Items
You have no recently viewed products.
-All items, unless specified, are made to exact metric dimensions.
-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.
-Our liability is limited to the replacement of the merchandise.
-
Radial Load Allowance kgf
-
Axial Load Allowance kgf
-
Load Capacity N (Per Pair)
-
Rail Length L (mm)
-
- -
-
Height H (mm)
-
- -
-
Width W (mm)
-
- -
