AUH-H

PANEL HANGERAUH-H

2 / 2 total results

Filter items
  • PANEL HANGER
  • High Load Capacity
  • AUH-H

Z Clips

●A high load capacity model of the panel hanger AUH. Panels can easily be hung or removed without tools.
●Made of aluminium alloy for easy cutting.
●The guide grooves allow for easy alignment of screws.
Application
●Display panels, paintings, furniture
Recommended Screw
●Cross-recessed truss head tapping screw 5

Videos

Drawings / Illustrations

  • Show all

  • Show all

    [Cut Out Dimensions]
    ●The interval of the mounting holes should be 300 mm or less at the center of the mounting surface.

  • Show all

    [Installation]

  • Show all

    [Panel Installation]
    Insert the panel-side component into the wall-side component.

  • Show all

    [Load Capacity Specifications]
    ●The load capacity is calculated by carefully applying force (P) in the vertical direction to the panel hanger (dimension A: 320 mm) as shown in the figure (M5 truss screws used). Values may vary depending on the distance between the wall and the load, as well as the type of mounting screws used.

  • [Cut Out Dimensions]
    ●The interval of the mounting holes should be 300 mm or less at the center of the mounting surface.
  • [Installation]
  • [Panel Installation]
    Insert the panel-side component into the wall-side component.
  • [Load Capacity Specifications]
    ●The load capacity is calculated by carefully applying force (P) in the vertical direction to the panel hanger (dimension A: 320 mm) as shown in the figure (M5 truss screws used). Values may vary depending on the distance between the wall and the load, as well as the type of mounting screws used.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
AUH-H900 110-053-847
AUH-H2700 110-053-848
Image Item Name Purchase Item Code Quotation RoHS A Material Finish LoadCapacity/LoadCapacityN LoadCapacity/LoadCapacitykgf EAN Carton Weight (g)

AUH-H900

110-053-847

900

AluminiumAlloy

SilverAnodising

588.4

60

4510932225861

10

441

AUH-H2700

110-053-848

2700

AluminiumAlloy

SilverAnodising

588.4

60

4510932225878

6

1323

Slide to See More


CAD download

Body

Item Name
AUH-H900
AUH-H2700
Item Name 2D 3D Others RoHS Item Code
AUH-H900 DXF DWG SAT IGES X_T STEP 3DPDF

110-053-847

AUH-H2700 DXF DWG SAT IGES X_T STEP 3DPDF

110-053-848

Slide to See More

Catalogue

Note

●Ensure to mount the panels to a section of the wall that has a solid backing, such as a pillar, behind it.
●Cannot be used together with the panel catch AUH-C70.

Related products

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • PANEL HANGER AUH

×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More