STAINLESS STEEL VENTILATORAST
4 / 4 total results
Filter items
- Small holes ($1.5mm) prevents insects from entering.
- Accessories
- Round head nail 1.2X10 (SUS)
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
AST-45 | 210-030-044 | eShop |
![]() |
![]() |
AST-55 | 210-030-045 | eShop |
![]() |
![]() |
AST-70 | 210-030-046 | eShop |
![]() |
![]() |
AST-100 | 210-030-047 | eShop |
![]() |
CAD download
Body
Catalogue
Note
In case of surface mount, use the convex surfce as the front.
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-All items, unless specified, are made to exact metric dimensions.
-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.
-Our liability is limited to the replacement of the merchandise.
