KB-H-L

LONG PROJECTION HOOKKB-H-L

3 / 3 total results

Filter items
  • LONG PROJECTION HOOK
  • KB-H-L

•Multiple length options suit various uses.
•The slim wall-mounting section allows installation on frames.
Accessories
•Raised countersunk head tapping screw 4×20 (SUS)

Drawings / Illustrations

  • Application Example
    Paper Bag Holder
  • Cable Management

Spec Table

Body

Image Item Name Item Code Purchase Quotation
KB-H-55L-SM 110-056-323
eShop
KB-H-85L-SM 110-056-324
eShop
KB-H-110L-SM 110-056-325
eShop
Image Item Name Purchase Item Code Quotation RoHS Finish Depth D1 Load Capacity N Load Capacity kgf Type Installation Type Extra Functions Applicable Installation Colour [Web Filtering] Main Material [Web Filtering] Hook Gap Mounting Direction EAN Box Carton Weight (g)

KB-H-55L-SM

eShop

110-056-323

Mirror

55

40

210

21.4

Standard
Long Type

Wall

None

Wood

Silver/Grey

Stainless Steel

40

-

4510932232814

10

200

56

KB-H-85L-SM

eShop

110-056-324

Mirror

85

70

120

12.2

Standard
Long Type

Wall

None

Wood

Silver/Grey

Stainless Steel

70

-

4510932232821

10

100

67

KB-H-110L-SM

eShop

110-056-325

Mirror

110

95

90

9.2

Standard
Long Type

-

None

Wood

Silver/Grey

Stainless Steel

95

Wall

4510932232838

10

100

73

Slide to See More


CAD download

Body

Item Name
KB-H-55L-SM
KB-H-85L-SM
KB-H-110L-SM
Item Name 2D 3D Others RoHS Item Code
KB-H-55L-SM DXF DWG SAT IGES X_T STEP 3DPDF

110-056-323

KB-H-85L-SM DXF DWG SAT IGES X_T STEP 3DPDF

110-056-324

KB-H-110L-SM DXF DWG SAT IGES X_T STEP 3DPDF

110-056-325

Slide to See More

Catalogue

Note

•Install in a location with sufficient strength. Exercise particular caution when installing on a wall using plasterboard.

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More