1-2222

STAINLESS STEEL VENTILATOR1-2222

1 / 1 total results

Filter items
  • STAINLESS STEEL VENTILATOR
  • 1-2222

Screw fixing type.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
1-2222 I 210-172-014
Image Item Name Purchase Item Code Quotation RoHS Material Finish Max Exhaust Area mm2 Shape Outer Dimension D Outer Dimensions L Installation Method EAN Box Weight (g)

1-2222 I

210-172-014

Stainless Steel (SUS316)

Satin

7500

Square

215

215

Surface Mount

4510932035736

10

308

Slide to See More


CAD download

Body

Item Name
1-2222 I
Item Name 2D 3D Others RoHS Item Code
1-2222 I DXF DWG SAT IGES X_T STEP 3DPDF

210-172-014

Slide to See More

Catalogue

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Outer Dimension D
  • -
Outer Dimension L
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More