117

KNOB117

1 / 1 total results

Filter items
  • KNOB
  • 117

Spec Table

Body

Image Item Name Item Code Purchase Quotation
117-10327-P20 100-038-027
Image Item Name Purchase Item Code Quotation RoHS d Main Material Main Colour Knob Body Type Installation Section Type Body Height Body Outer Dimension D Per Pack EAN

117-10327-P20

100-038-027

M8

PE

Black

Polygon

Male Screw

24.5

40.5

20pcs

4510932181860

Slide to See More


CAD download

Body

Item Name
117-10327-P20
Item Name 2D 3D Others RoHS Item Code
117-10327-P20 DXF DWG SAT IGES X_T STEP 3DPDF

100-038-027

Slide to See More

Catalogue

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Knob Shape
Installation Type
Height
  • -
Material
Colour
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More