117

KNOB117

1 / 1 total results

Filter items
  • KNOB
  • 117

Spec Table

Body

Image Item Name Item Code Purchase Quotation
117-11707-P20 100-038-031
Image Item Name Purchase Item Code Quotation RoHS L Main Material Main Colour Knob Body Type Installation Section Type Body Height Body Outer Dimension D Per Pack EAN

117-11707-P20

100-038-031

12

ABS

Black

Polygon

Male Screw

28.7

32

20pcs

4510932181877

Slide to See More


Discontinued

Image Item Name Item Code Purchase Quotation
117-11707 100-022-049
eShop
Image Item Name Purchase Item Code Quotation Sales Info Mark RoHS L Main Material Main Colour Knob Body Type Installation Section Type Body Height Body Outer Dimension D Per Pack Old Item Code Old Item Name EAN

117-11707

eShop

100-022-049

Discontinued

12

ABS

Black

Polygon

Male Screw

28.7

32

20pcs

100-022-049

117-11707

4510932042574

Slide to See More


CAD download

Body

Item Name
117-11707-P20
Item Name 2D 3D Others RoHS Item Code
117-11707-P20 DXF DWG SAT IGES X_T STEP 3DPDF

100-038-031

Slide to See More

Discontinued

Item Name
117-11707
Item Name 2D 3D RoHS Sales Info Item Code
117-11707 DXF DWG SAT IGES X_T STEP

Discontinued

100-022-049

Slide to See More

Catalogue

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Knob Shape
Installation Type
Height
  • -
Material
Colour
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More