155F

3 / 3 total results

Filter items
  • Compact Button Type

Videos

Spec Table

Body [[155F] Metal type]

Image Item Name Item Code Purchase Quotation
155F-01-1 120-013-715
155F-03-1 120-013-716
155F-05-1 120-013-717
Image Item Name Purchase Item Code Quotation Mark RoHS Minimum Grip Dimension G Maximum Grip Dimension G Plug Dimension L Retaining Force N Retaining Force kgf Load Capacity N Load Capacity kgf Mounting Position Panel Fastening Method Installation Fastening Method EAN Weight (g)

155F-01-1

120-013-715

-

1.2

2.8

21.5

147

15

147

15

Horizontal

Push Lock

Sheet Metal

Button/Pull

4510932045841

10

155F-03-1

120-013-716

2.8

4.4

23

147

15

147

15

Horizontal

Push Lock

Sheet Metal

Button/Pull

4510932045858

10

155F-05-1

120-013-717

4.4

6

24.5

147

15

147

15

Horizontal

Push Lock

Sheet Metal

Button/Pull

4510932045865

10

Slide to See More


CAD download

Body [[155F] Metal type]

Item Name
155F-01-1
155F-03-1
155F-05-1
Item Name 2D 3D Others RoHS Item Code
155F-01-1 DXF DWG SAT IGES X_T STEP 3DPDF

120-013-715

155F-03-1 DXF DWG SAT IGES X_T STEP 3DPDF

120-013-716

155F-05-1 DXF DWG SAT IGES X_T STEP 3DPDF

120-013-717

Slide to See More

Catalogue

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • PUSH LOCK FASTENER Series

×
Filter
Filter items
Search Clear All ×
Tensile Load (N)
Shear Load (N)
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More