AS-255F

PARTS SET FOR INSTALLING TO ALUMINIUM FRAMEAS-255F

3 / 3 total results

Filter items
  • PARTS SET FOR INSTALLING TO ALUMINIUM FRAME
  • AS-255F
  • AS Series

Drawings / Illustrations

  • [Dimensions]
  • [Cut Out Dimensions of Panel]
  • [Installation]
  • [Lock Release]

Spec Table

Parts Set

Image Item Name Item Code Purchase Quotation
AS-255F-03-3-30-6 120-014-246
eShop
AS-255F-05-3-40-8 120-014-247
eShop
AS-255F-05-3-30-8 120-014-248
eShop
Image Item Name Purchase Item Code Quotation RoHS Suitable Aluminium Frame Parts Fastening Method Aluminium Frame Size Aluminium Frame Groove Width Applications Product Type Plug Colour EAN

AS-255F-03-3-30-6

eShop

120-014-246

30x30 Groove Width 6

Push Lock Fastener 255F-03-3 : 1 pcBracket AS-252F : 1 pcAS Nut AS-6M4 : 2 pcsM4×10 Hexagon Socket Head Cap Screw : 2 pcs

Button/Pull

30

6

Door/Cover

Fastener Products

Black

4510932045933

AS-255F-05-3-40-8

eShop

120-014-247

40x40 Groove Width 8

Push Lock Fastener 255F-05-3 : 1 pcBracket AS-252F : 1 pcAS Nut AS-8M4 : 2 pcsM4×12 Hexagon Socket Head Cap Screw : 2 pcs

Button/Pull

40

8

Door/Cover

Fastener Products

Black

4510932045940

AS-255F-05-3-30-8

eShop

120-014-248

30x30 Groove Width 8

Push Lock Fastener 255F-05-3 : 1 pcBracket AS-252F : 1 pcAS Nut AS-8M4 : 2 pcsM4×10 Hexagon Socket Head Cap Screw : 2 pcs

Button/Pull

30

8

Door/Cover

Fastener Products

Black

4510932045957

Slide to See More

The push lock fastener sets suitable for installing to aluminium frame are above item names only. Please contact us for other than above.


CAD download

Parts Set

Item Name
AS-255F-03-3-30-6
AS-255F-05-3-40-8
AS-255F-05-3-30-8
Item Name 2D 3D RoHS Item Code
AS-255F-03-3-30-6 DXF DWG SAT IGES X_T STEP

120-014-246

AS-255F-05-3-40-8 DXF DWG SAT IGES X_T STEP

120-014-247

AS-255F-05-3-30-8 DXF DWG SAT IGES X_T STEP

120-014-248

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Tensile Load (N)
Shear Load (N)
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More