28000, 28500

BUTT HINGE28000, 28500

2 / 2 total results

Filter items
  • BUTT HINGE
  • 28000, 28500

Ideal for exterior application.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
28500 170-096-002
28000 170-096-003
Image Item Name Purchase Item Code Quotation RoHS EAN Box Carton Weight (g)

28500

170-096-002

4510932073431

20

100

85

28000

170-096-003

4510932073448

20

100

115

Slide to See More

*SCS14 is equivalent of SUS316.


CAD download

Body

Item Name
28500
28000
Item Name 2D 3D Others RoHS Item Code
28500 DXF DWG SAT IGES X_T STEP 3DPDF

170-096-002

28000 DXF DWG SAT IGES X_T STEP 3DPDF

170-096-003

Slide to See More

Catalogue

Note

—Recommended for use in pairs.

—Load capacity is the value when using two hinges. For calculation conditions, please refer to INDEX.

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Length L (mm)
  • -
Width W (mm)
  • -
Leaf Thickness
  • -
Load Capacity N/2pcs
Load Capacity N/1pc
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More