3.5×15

RAISED COUNTERSUNK HEAD TAPPING SCREW3.5×15

2 / 2 total results

Filter items

Spec Table

Body

Image Item Name Item Code Purchase Quotation
TAP3515BN 160-034-786
eShop
TAP3515NI 160-070-030
Image Item Name Purchase Item Code Quotation RoHS Material Finish Part Name Type Series Component Name EAN

TAP3515BN

eShop

160-034-786

Steel

Black Nickel

Raised Countersunk Head Tapping Screw 3.5×15

Related Products

OLYMPIA Series
230 Series

-

4510932175135

TAP3515NI

160-070-030

Steel

Nickel

-

Related Products

OLYMPIA Series
230 Series

Raised Countersunk Head Tapping Screw 3.5×15

4510932065603

Nickel Type : Sold in 400 pieces.
Black Nickel Type : Sold in one piece


CAD download

Body

Item Name
TAP3515BN
TAP3515NI
Item Name 2D 3D Others RoHS Item Code
TAP3515BN DXF DWG SAT IGES X_T STEP 3DPDF

160-034-786

TAP3515NI DXF DWG SAT IGES X_T STEP 3DPDF

160-070-030

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020-10-05)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020-10-05)

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Material
Door Thickness
  • -
Glass Thickness
  • -
Series
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More