6830-30MK_1
Filter items

Spec Table

Sold Separately

Image Item Name Item Code Purchase Quotation
MD-MK1 150-001-002
eShop
MD-K1 150-001-001
eShop
Image Item Name Purchase Item Code Quotation RoHS Spec Material Finish/Colour Type Total Lock Series Key Changes Masterkey Function Key Shape Interchangeable Cylinder EAN

MD-MK1

eShop

150-001-002

Masterkey

Brass/ABS

Nickel/Black

Cylinder Key Related Product

LAMP Brand Interchangeable Cylinder

501 to 3000

Standard Use

Dimple Key

Yes

4510932062336

MD-K1

eShop

150-001-001

Change Key

Brass/ABS

Nickel/Black

Cylinder Key Related Product

LAMP Brand Interchangeable Cylinder

-

-

-

-

4510932062329

Slide to See More


CAD download

Sold Separately

Item Name
MD-MK1
MD-K1
Item Name 2D 3D Others RoHS Item Code
MD-MK1 DXF DWG SAT IGES X_T STEP 3DPDF

150-001-002

MD-K1 DXF DWG SAT IGES X_T STEP 3DPDF

150-001-001

Slide to See More

Catalogue

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Suitable Door Thickness
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More