9341

DRAW LATCH9341

4 / 4 total results

Filter items
  • DRAW LATCH
  • Clamping Margin Adjustable
  • 9341

Clean appearance.
Concealed mounting screws prevent mischief.
Can be used with padlock .
Clamping margin is adjustable.
Application
—Ships, etc.
Recommended Screw
—934151, 934152: M4 countersunk head screw (for body), M4 truss head screw (for strike)

—934161, 934162 : M5 countersunk head screw

Drawings / Illustrations

  • 934151*Once the current inventory of 934151 is depleted, the shape will change to this new design.
  • 934161, 934162
  • 934152
  • [Adjustment]

Spec Table

Body

Image Item Name Item Code Purchase Quotation
934151 120-025-088
934152 120-025-089
934161 120-025-090
934162 120-025-091
Image Item Name Purchase Item Code Quotation RoHS Finish Load Capacity N Load Capacity kgf Material Adjustable Total Length Width Height EAN Weight (g)

934151

120-025-088

Polished

1000

102

Stainless Steel (SUS316)

Yes

103

23

18

4510932047104

83

934152

120-025-089

Satin Finish

1000

102

Stainless Steel (SUS316)

Yes

103

23

18

4510932047111

83

934161

120-025-090

Polished

1500

153

Stainless Steel (SUS316)

Yes

155

31

23

4510932047128

208

934162

120-025-091

Satin Finish

1500

153

Stainless Steel (SUS316)

Yes

155

31

23

4510932047135

208

Slide to See More


CAD download

Body

Item Name
934151
934152
934161
934162
Item Name 2D 3D Others RoHS Item Code
934151 DXF DWG SAT IGES X_T STEP 3DPDF

120-025-088

934152 DXF DWG SAT IGES X_T STEP 3DPDF

120-025-089

934161 DXF DWG SAT IGES X_T STEP 3DPDF

120-025-090

934162 DXF DWG SAT IGES X_T STEP 3DPDF

120-025-091

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Load Capacity N
Total Length
  • -
Body Length
  • -
Width W
  • -
Height H
  • -
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More