AD-438

SNAP-IN GLIDE BASEAD-438

1 / 1 total results

Filter items
  • SNAP-IN GLIDE BASE
  • For M8
  • AD-438
Stock Limited
For sheet metal.
Easy installation simply by pushing into the mounting hole.

In Use

Images

Spec Table

Body

Image Item Name Item Code Purchase Quotation
AD438 200-014-819
Image Item Name Purchase Item Code Quotation RoHS Material Colour Min Panel Thickness t Max Panel Thickness t Load Capacity N/pc Load Capacity kgf/pc Type Suitable Screw Diameter EAN Box Weight (g)

AD438

200-014-819

POM

Grey

0.8

1.6

490

50

Glide Base

M8

4510932034579

1000

11

Slide to See More


CAD download

Body

Item Name
AD438
Item Name 2D 3D Others RoHS Item Code
AD438 DXF DWG SAT IGES X_T STEP 3DPDF

200-014-819

Slide to See More

Catalogue

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Screw Diameter M
Material
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More