AD-503KB, AD-503

LEVELING GLIDEAD-503KB, AD-503

2 / 2 total results

Filter items
  • LEVELING GLIDE
  • AD-503KB, AD-503
Stock Limited
Hexagon nut at the bottom allows easy installation with impact wrench.
AD-503KB: With non-slip elastomer cover.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
AD-503-KB 200-013-623
AD-503 200-013-624
Image Item Name Purchase Item Code Quotation Mark RoHS Spec Main Material Threaded Bolt Material Threaded Bolt Diameter Threaded Bolt Length L1 Base Diameter Body Height H Base Material Load Capacity N Load Capacity kgf EAN Weight (g)

AD-503-KB

200-013-623

-

With Cover

Steel (SPCC)

Steel (SWRCH)

M10

30.5

41

50

Elastomer (TPE)

400

41

4510932089951

62

AD-503

200-013-624

Without Cover

Steel (SPCC)

Steel (SWCH)

M10

30.5

37

48

Metal

3000

306

4510932089968

59

Slide to See More


CAD download

Body

Item Name
AD-503-KB
AD-503
Item Name 2D 3D Others RoHS Item Code
AD-503-KB DXF DWG SAT IGES X_T STEP 3DPDF

200-013-623

AD-503 DXF DWG SAT IGES X_T STEP 3DPDF

200-013-624

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Load Capacity N/pc
Body Height H (mm)
  • -
Screw Length L1 (mm)
  • -
Bottom Diameter D
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More