AD-KH

MULTI-PURPOSE LID (W/DAMPER)AD-KH

3 / 3 total results

Filter items

trash grommet, stainless steel, trash chute, linen chute, waste chute, waste container, trash ring, disposal ring, waste management, built-in, countertop

  • MULTI-PURPOSE LID (W/DAMPER)
  • With Lid
  • AD-KH

  • Soft Close

trash grommet, stainless steel, trash chute, linen chute, waste chute, waste container, trash ring, disposal ring, waste management, built-in, countertop

With damper to keep lid from slamming shut.
New types are now available. (AD-KH020-HL and AD-KH028-HL)
Made of stainless steel for corrosion resistance. Available in areas exposed to water.
Wide opening.
Balance weight restores lid to horizontal position.

Videos

Spec Table

Body

Image Item Name Item Code Purchase Quotation
AD-KH015-HL 210-022-108
AD-KH020-HL 210-037-893
AD-KH028-HL 210-037-894
Image Item Name Purchase Item Code Quotation RoHS Old Item Name Material Finish A B C D E F G Lid Included Damper Included Mounting Position Opening Dimensions (Width) Applications Shape EAN Box Carton Weight (g)

AD-KH015-HL

210-022-108

AD-KH017-HL

Stainless Steel (SUS304)

Satin

170

1.2

36

146

80

93

147

Yes

Yes

Ceiling

146

Multi-purpose Lid

Square

4510932037341

1

10

970

AD-KH020-HL

210-037-893

-

Stainless Steel (SUS304)

Satin

220

1.2

50

196

77

127

197

Yes

Yes

Ceiling

196

Multi-purpose Lid

Square

4510932178167

1

6

1400

AD-KH028-HL

210-037-894

-

Stainless Steel (SUS304)

Satin

300

1.2

72

276

80

186

277

Yes

Yes

Ceiling

276

Multi-purpose Lid

Square

4510932178174

1

4

2700

Slide to See More


CAD download

Body

Item Name
AD-KH015-HL
AD-KH020-HL
AD-KH028-HL
Item Name 2D 3D Others RoHS Item Code
AD-KH015-HL DXF DWG SAT IGES X_T STEP 3DPDF

210-022-108

AD-KH020-HL DXF DWG SAT IGES X_T STEP 3DPDF

210-037-893

AD-KH028-HL DXF DWG SAT IGES X_T STEP 3DPDF

210-037-894

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020-04-04)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020-04-04)

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • Soft closing lids made of stainless steel

×
Filter
Filter items
Search Clear All ×
Material
Finish
Damper Included
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More