AE-DH

FUNNELAE-DH

4 / 4 total results

Filter items
  • FUNNEL
  • AE-DH

For throwing away leftovers like drinks.
Corrosion resistant.
Small type AE-DH015 is newly launched.
Hose , strainer are sold separately.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
AE-DH015-MR 210-026-556
AE-DH015-HL 210-026-557
AE-DH020-MR 210-022-106
AE-DH020-HL 210-023-509
Image Item Name Purchase Item Code Quotation RoHS Material Finish Hose Diameter A B C D E F Damper Included Opening Dimensions (Width) Applications Shape EAN Box Carton Weight (g)

AE-DH015-MR

210-026-556

Stainless Steel (SUS304)

Mirror

38

150

55

95

38

120

121

None

120

Emptying Unfinished Drinks

Round

4510932084055

1

12

270

AE-DH015-HL

210-026-557

Stainless Steel (SUS304)

Satin

38

150

55

95

38

120

121

None

120

Emptying Unfinished Drinks

Round

4510932084062

1

12

270

AE-DH020-MR

210-022-106

Stainless Steel (SUS304)

Mirror

50

200

90

150

50

170

171

None

170

Emptying Unfinished Drinks

Round

4510932037136

1

12

490

AE-DH020-HL

210-023-509

Stainless Steel (SUS304)

Satin

50

200

90

150

50

170

171

None

170

Emptying Unfinished Drinks

Round

4510932098533

1

12

490

Slide to See More


CAD download

Body

Item Name
AE-DH015-MR
AE-DH015-HL
AE-DH020-MR
AE-DH020-HL
Item Name 2D 3D Others RoHS Item Code
AE-DH015-MR DXF DWG SAT IGES X_T STEP 3DPDF

210-026-556

AE-DH015-HL DXF DWG SAT IGES X_T STEP 3DPDF

210-026-557

AE-DH020-MR DXF DWG SAT IGES X_T STEP 3DPDF

210-022-106

AE-DH020-HL DXF DWG SAT IGES X_T STEP 3DPDF

210-023-509

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Material
Finish
Damper Included
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More