AGH-L_AGH-T_1

4 / 4 total results

Spec Table

Body

Image Item Name Item Code Purchase Quotation
AGH-T350SL 100-036-958
AGH-T350BL 100-036-959
AGH-T500SL 100-036-960
AGH-T500BL 100-036-961
Image Item Name Item Code Purchase Quotation RoHS Load Capacity N Load Capacity kgf Body Type Installation Type M P W L1 L2 H1 Material Finish/Colour H2 Type Installation Type (Arch) Applicable Mounting Colour (For Search) EAN Box Carton Weight (g)

AGH-T350SL

100-036-958

350

36

Back Screw Mount

Female Screw

M8

350

24

374

326

62

Aluminium Alloy

Matte Silver

38

Handle

Back Mount

Wood

Grey/Silver

4510932175692

5

20

402

AGH-T350BL

100-036-959

350

36

Back Screw Mount

Female Screw

M8

350

24

374

326

62

Aluminium Alloy

Matte Black

38

Handle

Back Mount

Wood

Black

4510932175708

5

20

402

AGH-T500SL

100-036-960

350

36

Back Screw Mount

Female Screw

M8

500

24

524

476

64

Aluminium Alloy

Matte Silver

40

Handle

Back Mount

Wood

Grey/Silver

4510932175715

5

20

553

AGH-T500BL

100-036-961

350

36

Back Screw Mount

Female Screw

M8

500

24

524

476

64

Aluminium Alloy

Matte Black

40

Handle

Back Mount

Wood

Black

4510932175722

5

20

553

Slide to See More

CAD download

Body

Item Name
AGH-T350SL
AGH-T350BL
AGH-T500SL
AGH-T500BL
Item Name 2D 3D Others RoHS Item Code
AGH-T350SL DXF DWG SAT IGES X_T STEP 3DPDF

100-036-958

AGH-T350BL DXF DWG SAT IGES X_T STEP 3DPDF

100-036-959

AGH-T500SL DXF DWG SAT IGES X_T STEP 3DPDF

100-036-960

AGH-T500BL DXF DWG SAT IGES X_T STEP 3DPDF

100-036-961

Slide to See More

Catalogue

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Show All ×
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More