AN-KH

SQUARE COVER FOR REFUSE BOXAN-KH

5 / 5 total results

Filter items

trash grommet, stainless steel, trash chute, linen chute, waste chute, waste container, trash ring, disposal ring, waste management, built-in, countertop

  • SQUARE COVER FOR REFUSE BOX
  • Without Lid
  • AN-KH

trash grommet, stainless steel, trash chute, linen chute, waste chute, waste container, trash ring, disposal ring, waste management, built-in, countertop

Corrosion resistant.
Small type AN-KH005-HL and AN-KH008-HL are newly launched.
AN-KH005-HL is not for plastic bottles, suitable for separation.

In Use

Spec Table

Body

Image Item Name Item Code Purchase Quotation
AN-KH005 210-032-785
AN-KH008-HL 210-028-436
AN-KH015-HL 210-022-109
AN-KH020-HL 210-037-895
AN-KH028-HL 210-037-896
Image Item Name Purchase Item Code Quotation RoHS Old Item Name Material Finish A B C D E F G H J Lid Included Damper Included Mounting Position Opening Dimensions (Width) Applications Shape EAN Box Carton Weight (g)

AN-KH005

210-032-785

-

Stainless Steel (SUS304)

Satin

56

56

82

82

1.2

58

59

59

36

None

None

Ceiling
Side Mount
Slope

58

Multi-purpose Lid

Square

4510932165754

1

150

87

AN-KH008-HL

210-028-436

AN-KH001

Stainless Steel (SUS304)

Satin

82

82

108

108

1.2

84

85

85

36

None

None

Ceiling
Side Mount
Slope

84

Multi-purpose Lid

Square

4510932161367

1

10

126

AN-KH015-HL

210-022-109

AN-KH017

Stainless Steel (SUS304)

Satin

144

144

170

170

1.2

146

147

147

36

None

None

Ceiling
Side Mount
Slope

146

Multi-purpose Lid

Square

4510932037358

1

10

217

AN-KH020-HL

210-037-895

-

Stainless Steel (SUS304)

Satin

194

194

220

220

1.2

196

197

197

50

None

None

Ceiling
Side Mount
Slope

196

Multi-purpose Lid

Square

4510932178181

1

6

388

AN-KH028-HL

210-037-896

-

Stainless Steel (SUS304)

Satin

274

274

300

300

1.2

276

277

277

72

None

None

Ceiling
Side Mount
Slope

276

Multi-purpose Lid

Square

4510932178198

1

6

733

Slide to See More


CAD download

Body

Item Name
AN-KH005
AN-KH008-HL
AN-KH015-HL
AN-KH020-HL
AN-KH028-HL
Item Name 2D 3D Others RoHS Item Code
AN-KH005 DXF DWG SAT IGES X_T STEP 3DPDF

210-032-785

AN-KH008-HL DXF DWG SAT IGES X_T STEP 3DPDF

210-028-436

AN-KH015-HL DXF DWG SAT IGES X_T STEP 3DPDF

210-022-109

AN-KH020-HL DXF DWG SAT IGES X_T STEP 3DPDF

210-037-895

AN-KH028-HL DXF DWG SAT IGES X_T STEP 3DPDF

210-037-896

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020-04-04)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020-04-04)

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Material
Finish
Damper Included
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More