AP-BR057

WALL MOUNT BELT PARTITIONAP-BR057

2 / 2 total results

Filter items
  • WALL MOUNT BELT PARTITION
  • Long Belt Type
  • AP-BR057

Long type with belt length 7m.
Use hook catch (sold separately) to fix the pulled out belt.

In Use

Images

Spec Table

Body

Image Item Name Item Code Purchase Quotation
AP-BR057L(SH) 290-885-005
AP-BR057R(SH) 290-885-004
Image Item Name Purchase Item Code Quotation RoHS Spec Belt Length (mm) Belt Partition Type Shape Belt Colour Installation Type Special Printing Options EAN Weight (g)

AP-BR057L(SH)

290-885-005

Left-handed

7000

Body

Round

Red

Wall Mount

Silk Printing (Words/logo)

4510932139403

1460

AP-BR057R(SH)

290-885-004

Right-handed

7000

Body

Round

Red

Wall Mount

Silk Printing (Words/logo)

4510932139397

1460

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
AP-BR050(AS) 290-885-006
Image Item Name Purchase Item Code Quotation RoHS Material Finish/Colour Size Finish EAN

AP-BR050(AS)

290-885-006

Aluminium Alloy

Satin

W30xD40xH91

Satin

4510932139410

Slide to See More


CAD download

Body

Item Name
AP-BR057L(SH)
AP-BR057R(SH)
Item Name 2D 3D Others RoHS Item Code
AP-BR057L(SH) DXF DWG SAT IGES X_T STEP 3DPDF

290-885-005

AP-BR057R(SH) DXF DWG SAT IGES X_T STEP 3DPDF

290-885-004

Slide to See More

Sold Separately

Item Name
AP-BR050(AS)
Item Name 2D 3D RoHS Item Code
AP-BR050(AS) DXF DWG SAT IGES X_T STEP

290-885-006

Slide to See More

Catalogue

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More