AP36

STAINLESS STEEL GLIDE BASEAP36

4 / 4 total results

Filter items
  • STAINLESS STEEL GLIDE BASE
  • AP36

Made of 304 stainless steel for rust and corrosion resistance.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
AP36-M8 200-140-501
AP36-M10 200-140-502
AP36-N3 200-140-503
AP36-M12 200-140-504
Image Item Name Purchase Item Code Quotation RoHS Material Finish d D h H Type EAN Box Carton

AP36-M8

200-140-501

Stainless Steel (SUS304)

Barrel Polished

M8

9.6

1.5

12

Leveling Glide

4510932005098

100

1000

AP36-M10

200-140-502

Stainless Steel (SUS304)

Barrel Polished

M10

11

1.5

12

Leveling Glide

4510932005104

100

1000

AP36-N3

200-140-503

Stainless Steel (SUS304)

Barrel Polished

3/8-16UNC

10.9

1.5

12

Leveling Glide

4510932034586

100

1000

AP36-M12

200-140-504

Stainless Steel (SUS304)

Barrel Polished

M12

13.9

2

11.5

Leveling Glide

4510932005111

80

800

Slide to See More


CAD download

Body

Item Name
AP36-M8
AP36-M10
AP36-N3
AP36-M12
Item Name 2D 3D Others RoHS Item Code
AP36-M8 DXF DWG SAT IGES X_T STEP 3DPDF

200-140-501

AP36-M10 DXF DWG SAT IGES X_T STEP 3DPDF

200-140-502

AP36-N3 DXF DWG SAT IGES X_T STEP 3DPDF

200-140-503

AP36-M12 DXF DWG SAT IGES X_T STEP 3DPDF

200-140-504

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Screw Diameter M
Material
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More