AS-22-A15-55_1

STEEL BEARING

2 / 2 total results

Filter items
  • STEEL BEARING
  • Heavy Duty/Flat Outer Periphery Type (Threaded Shaft Type/Full Bal)
Made to order (different size, etc.) is available.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
AS-22-B2-11 210-140-212
AS-26-B2-11 210-140-215
Image Item Name Purchase Item Code Quotation RoHS D Load Capacity N/300r.p.m Load Capacity kgf/300r.p.m Width B Screw Nominal M Inner Ring Material Outer Ring Material Outer Ring Type Installation Type EAN Box Weight (g)

AS-22-B2-11

210-140-212

22

686

70

8

M6

Steel (SWCH)

Steel (STKM)

Flat Type

Threaded Shaft

4510932840729

1000

20.9

AS-26-B2-11

210-140-215

26

686

70

8

M6

Steel (SWCH)

Steel (STKM)

Flat Type

Threaded Shaft

4510932840736

500

29.7


CAD download

Body

Item Name
AS-22-B2-11
AS-26-B2-11
Item Name 2D 3D Others RoHS Item Code
AS-22-B2-11 DXF DWG SAT IGES X_T STEP 3DPDF

210-140-212

AS-26-B2-11 DXF DWG SAT IGES X_T STEP 3DPDF

210-140-215

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Load Capacity N/300r.p.m
  • -
Inner Ring Material
Outer Ring Material
Outer Ring Type
Installation Type
Width B
  • -
Inner Diameter d1
  • -
Shaft Diameter d2
  • -
Screw Nominal M
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More