AS-22-A15-55_3

STEEL BEARING

1 / 1 total results

Filter items
  • STEEL BEARING
  • Heavy Duty/Flat Outer Periphery Type (Inner Shaft Hole Type/Full Ball)
Made to Order
Made to order (different size, etc.) is available.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
AS-608ZZ-2 210-137-037
eShop
Image Item Name Purchase Item Code Quotation RoHS Load Capacity N/300r.p.m Load Capacity kgf/300r.p.m Width B Outer Diameter D Inner Diameter d1 Inner Ring Material Outer Ring Material Outer Ring Type Installation Type EAN Carton Weight (g)

AS-608ZZ-2

eShop

210-137-037

294

30

7

22

8

Steel (SUM)

Steel (STKM)

Flat Type

Inner Shaft

4510932104678

1000

14.8

Slide to See More


CAD download

Body

Item Name
AS-608ZZ-2
Item Name 2D 3D Others RoHS Item Code
AS-608ZZ-2 DXF DWG SAT IGES X_T STEP 3DPDF

210-137-037

Slide to See More

Catalogue

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Load Capacity N/300r.p.m
  • -
Inner Ring Material
Outer Ring Material
Outer Ring Type
Installation Type
Width B
  • -
Inner Diameter d1
  • -
Shaft Diameter d2
  • -
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More