AS-CH-75

Bracket for Centre Hinge CH-75 Type ASAS-CH-75

2 / 2 total results

Filter items
  • Bracket for Centre Hinge CH-75 Type AS
  • AS-CH-75

Compatible with □20 x □20 and □30 x □30 aluminium frames.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
AS-CH75-A 170-090-694
AS-CH75-B 170-090-695
Image Item Name Purchase Item Code Quotation RoHS Material Finish Y Type Temporary Holding Angles Extra Features Aluminium Frame Size Aluminium Groove Width Application Example Product Type EAN Weight (g)

AS-CH75-A

170-090-694

Stainless Steel (SUS430)

Barrel Polished

14

Butt Hinge

0°/90°/180°

Click

20
30

6
8

Lid

Others

4510932072267

115

AS-CH75-B

170-090-695

Stainless Steel (SUS430)

Barrel Polished

11

Butt Hinge

0°/90°/180°

Click

20
30

6
8

Lid

Others

4510932072274

115

Slide to See More


CAD download

Body

Item Name
AS-CH75-A
AS-CH75-B
Item Name 2D 3D Others RoHS Item Code
AS-CH75-A DXF DWG SAT IGES X_T STEP 3DPDF

170-090-694

AS-CH75-B DXF DWG SAT IGES X_T STEP 3DPDF

170-090-695

Slide to See More

Catalogue

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More