AS-S900_1
Filter items

Spec Table

Optional Parts

Image Item Name Item Code Purchase Quotation
DL-150S 100-011-110
AS-S900-HR 270-010-644
eShop
AS-S900-DP 270-011-989
eShop
ぜんまいばね -
eShop
AS-8M4 120-040-685
Image Item Name Purchase Item Code Quotation RoHS Part Name Material Finish L H P Grip Thickness D Body Type Handle Shape U Shape Handle Type Installation Type Type Installation Type (Arch) Applicable Mounting Component Name Colour (For Search) Finish/Colour Spec d D A H1 H2 H3 a Recommended Tightening Torque N.m Max Recommended Tightening Torque N.m Recommended Tightening Torque kgf.cm Max Recommended Tightening Torque kgf.cm Aluminium Groove Width Application Example Product Type EAN Box Carton Weight (g)

DL-150S

100-011-110

-

Stainless Steel (SUS303)

Satin

150

25

144

13

Back Screw Mount

U Shape

Straight

Female Screw

Handle

Back Mount

Wood

Handle

Grey/Silver

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932003995

15

150

86

AS-S900-HR

eShop

270-010-644

Reaction Force Roller

Stainless Steel (SUS430)/POM

Barrel Polished

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932133135

-

-

-

AS-S900-DP

eShop

270-011-989

Damper

Aluminium Alloy / ABS

-

-

-

-

-

-

-

-

-

-

-

-

-

-

Paint Silver

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932133203

-

-

-

ぜんまいばね

eShop

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

AS-8M4

120-040-685

AS Nut

Stainless Steel (SUS316)

Barrel Polished

20

-

-

-

-

-

-

-

-

-

-

-

-

-

8mm Groove Width

M4

7.9

13.8

6

3

1.5

32

1.5

2.7

15.3

27.5

8

Other Parts

Fasteners

4510932049184

-

-

4.1

Slide to See More


CAD download

Optional Parts

Item Name
DL-150S
AS-S900-HR
AS-S900-DP
ぜんまいばね
AS-8M4
Item Name 2D 3D Others RoHS Item Code
DL-150S DXF DWG SAT IGES X_T STEP 3DPDF

100-011-110

AS-S900-HR DXF DWG SAT IGES X_T STEP 3DPDF

270-010-644

AS-S900-DP DXF DWG SAT IGES X_T STEP 3DPDF

270-011-989

ぜんまいばね DXF DWG SAT IGES X_T STEP 3DPDF

-

-

AS-8M4 DXF DWG SAT IGES X_T STEP 3DPDF

120-040-685

Slide to See More

Catalogue

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More