ASD

VENTILATORASD

2 / 2 total results

Filter items
  • VENTILATOR
  • Oval Type
  • ASD

Insect-proof.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
ASD-150 210-030-018
eShop
ASD-200 210-030-019
eShop
Image Item Name Purchase Item Code Quotation RoHS Colour Finish Material L L(1) B B(1) R n Max Exhaust Area mm2 Shape Installation Method EAN Box Carton Weight (g)

ASD-150

eShop

210-030-018

Silver

Satin

Stainless Steel (SUS304)

150

143

40

33

16

268

470

Oval

Recessed

4510932035507

80

1920

14.5

ASD-200

eShop

210-030-019

Silver

Satin

Stainless Steel (SUS304)

200

193

50

42.8

21

450

790

Oval

Recessed

4510932035514

40

960

23

Slide to See More


CAD download

Body

Item Name
ASD-150
ASD-200
Item Name 2D 3D RoHS Item Code
ASD-150 DXF DWG SAT IGES X_T STEP

210-030-018

ASD-200 DXF DWG SAT IGES X_T STEP

210-030-019

Slide to See More

Catalogue

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More