ASM

STAINLESS STEEL VENTILATORASM

4 / 4 total results

Filter items
  • STAINLESS STEEL VENTILATOR
  • ASM

Small holes (⌀1.5mm) prevents insects from entering.

In Use

Spec Table

Body

Image Item Name Item Code Purchase Quotation
ASM-37 210-030-010
ASM-45 210-030-011
ASM-60 210-030-012
ASM-85 210-030-013
Image Item Name Purchase Item Code Quotation RoHS Colour Finish Material D1 D2 T n Max Exhaust Area mm2 Shape Outer Dimension D Installation Method EAN Box Carton Weight (g)

ASM-37

210-030-010

Silver

Satin

Stainless Steel (SUS304)

36

30.5

4.5

37

65

Round

36

Recessed

4510932730013

100

3600

3

ASM-45

210-030-011

Silver

Satin

Stainless Steel (SUS304)

46

40.5

4.5

59

104

Round

46

Recessed

4510932730020

100

3600

5

ASM-60

210-030-012

Silver

Satin

Stainless Steel (SUS304)

60

52.5

5

127

224

Round

60

Recessed

4510932730037

100

2400

8

ASM-85

210-030-013

Silver

Satin

Stainless Steel (SUS304)

85

77

5

271

478

Round

85

Recessed

4510932035491

50

1000

13.5

Slide to See More


CAD download

Body

Item Name
ASM-37
ASM-45
ASM-60
ASM-85
Item Name 2D 3D Others RoHS Item Code
ASM-37 DXF DWG SAT IGES X_T STEP 3DPDF

210-030-010

ASM-45 DXF DWG SAT IGES X_T STEP 3DPDF

210-030-011

ASM-60 DXF DWG SAT IGES X_T STEP 3DPDF

210-030-012

ASM-85 DXF DWG SAT IGES X_T STEP 3DPDF

210-030-013

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020-05-21)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020-05-21)

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Outer Dimension D
  • -
Outer Dimension L
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More