AZ-GD231-HL

MULTI-PURPOSE LID (W/DAMPER)AZ-GD231-HL

1 / 1 total results

Filter items

trash grommet, stainless steel, trash chute, linen chute, waste chute, waste container, trash ring, disposal ring, waste management, built-in

  • MULTI-PURPOSE LID (W/DAMPER)
  • With Lid/Back Mount Type
  • AZ-GD231-HL

  • Soft Close

trash grommet, stainless steel, trash chute, linen chute, waste chute, waste container, trash ring, disposal ring, waste management, built-in

Installed from inside the waste box for clean appearance.
With damper to keep lid from slamming shut.
Integrated anti-pinching plates.
Corrosion resistant.
Guide (sold separately) for guiding rubbish into waste box inside also available.

Videos

Spec Table

Body

Image Item Name Item Code Purchase Quotation
AZ-GD231-HL 210-027-508
Image Item Name Purchase Item Code Quotation RoHS Old Item Name Material Finish Lid Included Damper Included Mounting Position Opening Dimensions (Width) Applications Shape EAN Box Carton Weight (g)

AZ-GD231-HL

210-027-508

AZ-GD231

Stainless Steel (SUS304)

Satin

Yes

Yes

Side Mount (Back)

234

Multi-purpose Lid

Square

4510932040204

1

10

1486

Slide to See More


CAD download

Body

Item Name
AZ-GD231-HL
Item Name 2D 3D Others RoHS Item Code
AZ-GD231-HL DXF DWG SAT IGES X_T STEP 3DPDF

210-027-508

Catalogue

Manuals

Installation Manual (English) 1252_2_azgd231_hl_e.pdf

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • Soft closing lids made of stainless steel

×
×
Filter
Filter items
Search Clear All ×
Material
Finish
Damper Included
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More

Newsletter Subscription

* indicates required
Designation