AZ-ND

SQUARE COVER FOR REFUSE BOXAZ-ND

2 / 2 total results

Filter items

trash grommet, stainless steel, trash chute, linen chute, waste chute, waste container, trash ring, disposal ring, waste management, built-in, countertop

  • SQUARE COVER FOR REFUSE BOX
  • Without Lid
  • AZ-ND

trash grommet, stainless steel, trash chute, linen chute, waste chute, waste container, trash ring, disposal ring, waste management, built-in, countertop

Corrosion resistant.
Large type AZ-ND310-HL is newly launched.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
AZ-ND230(HL) 210-017-986
AZ-ND310(HL) 210-026-553
Image Item Name Purchase Item Code Quotation RoHS Material Finish A B W H K M N Lid Included Damper Included Mounting Position Opening Dimensions (Width) Applications Shape C D E F G J EAN Box Carton Weight (g)

AZ-ND230(HL)

210-017-986

Stainless Steel (SUS304)

Satin

234

160

308

234

170

120

30

None

None

Ceiling
Side Mount
Slope

234

Multi-purpose Lid

Square

-

-

-

-

-

-

4510932037389

1

10

720

AZ-ND310(HL)

210-026-553

Stainless Steel (SUS304)

Satin

310

220

384

294

243

160

43

None

None

Ceiling
Side Mount
Slope

310

Multi-purpose Lid

Square

200

70

70

20

10

257

4510932139922

1

10

1050

Slide to See More


CAD download

Body

Item Name
AZ-ND230(HL)
AZ-ND310(HL)
Item Name 2D 3D Others RoHS Item Code
AZ-ND230(HL) DXF DWG SAT IGES X_T STEP 3DPDF

210-017-986

AZ-ND310(HL) DXF DWG SAT IGES X_T STEP 3DPDF

210-026-553

Slide to See More

Catalogue

Manuals

Installation Manual AZ-ND230 0485_5_aznd230_je.pdf

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
×
Filter
Filter items
Search Clear All ×
Material
Finish
Damper Included
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More