BRT-L6-10CR, SRT-L6-10S

KNOB FASTENERBRT-L6-10CR, SRT-L6-10S

2 / 2 total results

Filter items
  • KNOB FASTENER
  • BRT-L6-10CR, SRT-L6-10S

Stock Limited
Application
—Switch boards, control equipment, distribution boards, etc.

Drawings / Illustrations

  • BRT-L6-10CR
  • SRT-L6-10S

Spec Table

Body

Image Item Name Item Code Purchase Quotation
BRT-L6-10CR 100-019-847
SRT-L6-10S 100-010-160
Image Item Name Purchase Item Code Quotation Sales Info Mark RoHS Main Material Main Finish Body Height T Applicable Mounting Material Finish Colour (For Search) EAN Box Weight (g)

BRT-L6-10CR

100-019-847

Stock Limited

Brass

Chrome

30

Wood

Brass
Rope

Chrome

Grey/Silver

4510932011440

100

40

SRT-L6-10S

100-010-160

Stock Limited

Stainless Steel (SUS304)

Mirror

30

Wood

Stainless Steel (SUS304)

Mirror

Grey/Silver

4510932011457

100

40

Slide to See More


CAD download

Body

Item Name
BRT-L6-10CR
SRT-L6-10S
Item Name 2D 3D Others RoHS Sales Info Item Code
BRT-L6-10CR DXF DWG SAT IGES X_T STEP 3DPDF

Stock Limited

100-019-847

SRT-L6-10S DXF DWG SAT IGES X_T STEP 3DPDF

Stock Limited

100-010-160

Slide to See More

Catalogue

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Tensile Load (N)
Shear Load (N)
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More