BU-25P

TWIN WHEEL CASTERBU-25P

2 / 2 total results

Filter items
  • TWIN WHEEL CASTER
  • Plate Type
  • BU-25P

Wheels are coated in polyurethane which absorbs vibration and gives an extra smooth and quiet movement.
Unlikely to slip.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
BU-25PS 200-132-047
BU-25P 200-132-040
Image Item Name Purchase Item Code Quotation RoHS Spec Load Capacity N Load Capacity kgf Number of Wheels Body Material Wheel Material Body Colour Wheel Diameter D Installation Height H Plate Length L Plate Width W Installation Hole Pitch L1 Installation Hole Pitch W1 Wheel Lock/Brakes Caster Type Installation Method EAN Box Weight (g)

BU-25PS

200-132-047

With Brake

392

40

Double

Polyamide (PA)

Polyamide (PA)

Black

53

71.5

38

38

26

26

With Brakes

Swivel

Plate

4510932031486

120

157

BU-25P

200-132-040

Without Break

392

40

Double

Polyamide (PA)

Polyamide (PA)

Black

53

71.5

38

38

26

26

None

Swivel

Plate

4510932031493

120

150

Slide to See More


CAD download

Body

Item Name
BU-25PS
BU-25P
Item Name 2D 3D Others RoHS Item Code
BU-25PS DXF DWG SAT IGES X_T STEP 3DPDF

200-132-047

BU-25P DXF DWG SAT IGES X_T STEP 3DPDF

200-132-040

Slide to See More

Catalogue

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Load Capacity N
Installation Height H (mm)
  • -
Wheel Diameter D (mm)
  • -
Plate Length L (mm)
  • -
Plate Width W (mm)
  • -
Wheel Width B (mm)
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More