CU-L-35

STAINLESS STEEL KNOBCU-L-35

1 / 1 total results

Filter items
  • STAINLESS STEEL KNOB
  • CU-L-35

Stock Limited
Finish: Combination of polished and satin.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
CU-L-35 100-012-824
Image Item Name Purchase Item Code Quotation Mark RoHS Main Material Main Finish Knob Body Type Installation Section Type Body Height T Outer Diameter D Applicable Mounting Colour (For Search) EAN Box Weight (g)

CU-L-35

100-012-824

Stainless Steel (SUS303)

Mirror and Satin Combination

Special Type

Female Screw

25

35

Wood

Grey/Silver

4510932011303

10

60

Slide to See More


CAD download

Body

Item Name
CU-L-35
Item Name 2D 3D RoHS Item Code
CU-L-35 DXF DWG SAT IGES X_T STEP

100-012-824

Slide to See More

Catalogue

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Knob Shape
Installation Type
Height
  • -
Material
Colour
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More