DCY-34

SECURITY CAM LOCKDCY-34

2 / 2 total results

Filter items
  • SECURITY CAM LOCK
  • High Security
  • DCY-34

Stock Limited
Specially designed key provides high security.
Durability with thick cam ?B.
Reversible key can be removed when locked (90° rotation). In order to ensure that the application is properly locked.
Cam direction changeable.
Key number is stamped on the side of the body.
2,000 key changes available.Master Key system available at surcharge. (Max. 866 key changes/Master Key.)

Spec Table

Body

Image Item Name Item Code Purchase Quotation
DCY-34-B 150-014-159
eShop
DCY-34-D 150-001-373
eShop
Image Item Name Purchase Item Code Quotation Mark RoHS Key Type Min Door Thickness Max Door Thickness Key Changes Main Material Key Shape Ring Outer Width Length L2 Installation Method Key Removeable Key Turn Angle Application Type Mounting Surface Masterkey Function Locked Position Colour Old Item Code EAN Weight (g)

DCY-34-B

eShop

150-014-159

Key Different

0.8

13

501 to 3000

Brass

Dimple Key

22

27.9

Nut

When Locked

90°

Single Side Flaps

Lock for Sheet Metal

Sheet Metal

Special Order

Key Not Removeable

Silver

-

4510932019620

101

DCY-34-D

eShop

150-001-373

Key Alike

0.8

13

501 to 3000

Brass

Dimple Key

22

27.9

Nut

When Locked

90°

Single Side Flaps

Lock for Sheet Metal

Sheet Metal

Special Order

Key Not Removeable

Silver

150-014-158

-

101

Slide to See More


CAD download

Body

Item Name
DCY-34-B
DCY-34-D
Item Name 2D 3D RoHS Item Code
DCY-34-B DXF DWG SAT IGES X_T STEP

150-014-159

DCY-34-D DXF DWG SAT IGES X_T STEP

150-001-373

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020-09-07)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020-09-07)

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Ring Outer Width
Length L2
Key Type
Key Changes
Main Material
Installation Method
RoHS 2
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More