DIS-M_3
Filter items

Spec Table

Optional Parts

Image Item Name Item Code Purchase Quotation
DIS-012 180-018-600
eShop
バランススプリング -
eShop
IND10-WT 140-050-189
MC-FP5W 140-050-086
AS-PTB 210-010-541
Image Item Name Item Code Purchase Quotation RoHS Material Finish Part Name Type Open/Close Direction Body Colour Spring Colour Magnetic Force N Magnetic Force kgf Length L Width W Body Material Mounting Direction Height H Unique Feature Magnet Product Type Board Thickness Colour D1 D2 D3 H1 H2 Recommended Hole Dia. Min. Door Thickness EAN Box Carton Weight (g)

DIS-012

180-018-600

eShop

Stainless Steel (SUS304)

Barrel Polished

Balance Holder (For Vertical Type Only)

Surface Mount
Recessed

Vertical Type
Horizontal Type
Horizontal Type (Double Door)

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932076951

-

-

-

バランススプリング

-

eShop

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

IND10-WT

140-050-189

-

-

-

Standard

-

-

-

14

1.4

-

-

Polypropylene (PP)

Round

-

-

-

-

-

White

14

11

12

11.7

11

11.5(±0.25)

4.5

4510932017756

-

900

2.5

MC-FP5W

140-050-086

-

-

-

Standard

-

White

Natural

21.6

2.2

40

10

ABS

Horizontal (recessed)

13.5

One-touch Installation

Ferrite

Magnetic Catch

0.8 to 2

-

-

-

-

-

-

-

-

4510932017954

200

2000

9

AS-PTB

210-010-541

Stainless Steel (SUS430)

Barrel Polished

Middle Bracket

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932098038

-

-

-

Slide to See More

CAD download

Optional Parts

Item Name
DIS-012
バランススプリング
IND10-WT
MC-FP5W
AS-PTB
Item Name 2D 3D Others RoHS Item Code
DIS-012 DXF DWG SAT IGES X_T STEP 3DPDF

180-018-600

バランススプリング DXF DWG SAT IGES X_T STEP 3DPDF

-

-

IND10-WT DXF DWG SAT IGES X_T STEP 3DPDF

140-050-189

MC-FP5W DXF DWG SAT IGES X_T STEP 3DPDF

140-050-086

AS-PTB DXF DWG SAT IGES X_T STEP 3DPDF

210-010-541

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Show All ×
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More