EN-R80

LATCH HOOKEN-R80

1 / 1 total results

Filter items
  • LATCH HOOK
  • EN-R80

Hook is spring loaded to retract, preventing hooked items from falling off.
Suitable for exterior use. (e.g. marine and leashes for pets).
Slim design allows installing to door or window frame.
Chain or rope up to ⌀10 in diameter can be hung.

Videos

In Use

Related Information

Spec Table

Body

Image Item Name Item Code Purchase Quotation
EN-R80 110-020-025
Image Item Name Purchase Item Code Quotation RoHS Suitable Rope Diameter Load Capacity N Load Capacity kgf Hook Material Depth Type Installation Type Extra Functions Applicable Installation EAN Box Carton Weight (g)

EN-R80

110-020-025

φ10

196

20

Stainless Steel (SCS14)

31.8

Latch Hook

Wall

None

Wood

4510932004398

10

120

85

Slide to See More


CAD download

Body

Item Name
EN-R80
Item Name 2D 3D Others RoHS Item Code
EN-R80 DXF DWG SAT IGES X_T STEP 3DPDF

110-020-025

Slide to See More

Catalogue

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • LATCH HOOK EN-R80

×
Filter
Filter items
Search Clear All ×
Load Capacity kgf
Load Capacity N
Depth (mm)
  • -
Hook Gap
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More