FAD-44_1

Spec Table

Selling Individually

Image Item Name Item Code Purchase Quotation
H-42-C-5 100-010-567
BS-36 210-030-639
Image Item Name Purchase Item Code Quotation RoHS Material Finish L H B P R d S Body Type Handle Shape U Shape Handle Type Installation Type Applicable Mounting Installation Type (Arch) Type Component Name Colour (For Search) Colour Per Sheet Height Outer Dimension Shape EAN Box Carton Weight (g)

H-42-C-5

100-010-567

Stainless Steel (SUS304)

Mirror

200

50

12

188

6

M8

10

Back Screw Mount

U Shape

Straight

Female Screw

Wood

Back Mount

Handle

Handle

Grey/Silver

-

-

-

-

-

4510932000796

30

60

220

BS-36

210-030-639

Polyurethane (PUR)

Clear

-

-

-

-

-

-

-

-

-

-

-

-

-

-

Clear Bumper

-

Clear

55 units/per sheet

4.6

25.4

Square

4510932100298

-

-

-

Slide to See More


CAD download

Selling Individually

Item Name
H-42-C-5
BS-36
Item Name 2D 3D Others RoHS Item Code
H-42-C-5 DXF DWG SAT IGES X_T STEP 3DPDF

100-010-567

BS-36 DXF DWG SAT IGES X_T STEP 3DPDF

210-030-639

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Load Capacity kg (Per Door)
  • -
Door Width (mm)
  • -
Door Height (mm)
  • -
Door Thickness (mm)
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More