FPU55P

TWIN WHEEL CASTERFPU55P

2 / 2 total results

Filter items
  • TWIN WHEEL CASTER
  • Plate Type
  • FPU55P

Wheels are coated in elastomer which absorbs vibration and gives an extra smooth and quiet movement.
With red indicator to show locked state.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
FPU55PSR 200-133-288
FPU55PR 200-133-293
Image Item Name Purchase Item Code Quotation RoHS Spec Load Capacity N Load Capacity kgf Number of Wheels Body Material Wheel Material Body Colour Wheel Width B Wheel Diameter D Installation Height H Plate Length L Plate Width W Installation Hole Pitch L1 Installation Hole Pitch W1 Features Wheel Lock/Brakes Caster Type Installation Method EAN Box Carton Weight (g)

FPU55PSR

200-133-288

With Brake

490

50

Double

Polyamide (PA)

Polyamide (PA) + Elastomer (TPE)

Black

13

53

69

40

40

30

30

Silent

With Brakes

Swivel

Plate

4510932031387

4

72

151

FPU55PR

200-133-293

Without Break

490

50

Double

Polyamide (PA)

Polyamide (PA) + Elastomer (TPE)

Black

13

53

69

40

40

30

30

Silent

None

Swivel

Plate

4510932031394

4

72

146

Slide to See More


CAD download

Body

Item Name
FPU55PSR
FPU55PR
Item Name 2D 3D Others RoHS Item Code
FPU55PSR DXF DWG SAT IGES X_T STEP 3DPDF

200-133-288

FPU55PR DXF DWG SAT IGES X_T STEP 3DPDF

200-133-293

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Load Capacity N
Installation Height H (mm)
  • -
Wheel Diameter D (mm)
  • -
Wheel Material
Body Material
Wheel Lock / Brakes
Number of Wheels
Caster Type
Installation Method
Plate Length L (mm)
  • -
Plate Width W (mm)
  • -
Installation Hole Pitch L1 (mm)
Installation Hole Pitch W1 (mm)
Wheel Width B (mm)
  • -
Colour
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More