G58-3020

ALUMINIUM VENTILATORG58-3020

1 / 1 total results

Filter items
  • ALUMINIUM VENTILATOR
  • G58-3020

Spec Table

Body

Image Item Name Item Code Purchase Quotation
G58-3020 210-031-730
Image Item Name Purchase Item Code Quotation RoHS Material Finish Max Exhaust Area mm2 Shape Outer Dimension D Outer Dimensions L Installation Hole Dimension d Installation Hole Dimension l Installation Method EAN Box Weight (g)

G58-3020

210-031-730

Aluminium Alloy

Anodised Silver

55000

Square

240

340

200

305

Surface Mount

4510932101851

7

578

Slide to See More


CAD download

Body

Item Name
G58-3020
Item Name 2D 3D Others RoHS Item Code
G58-3020 DXF DWG SAT IGES X_T STEP 3DPDF

210-031-730

Slide to See More

Catalogue

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Material
Outer Dimension D
  • -
Outer Dimension L
  • -
Finish
Max Exhaust Area mm2
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More