GD-20

KNOBGD-20

1 / 1 total results

Filter items

Spec Table

Body

Image Item Name Item Code Purchase Quotation
GD-20 100-012-074
Image Item Name Purchase Item Code Quotation RoHS Material Colour Knob Body Type Installation Section Type Body Height T Outer Diameter D Applicable Mounting Colour (For Search) EAN Box Carton Weight (g)

GD-20

100-012-074

ABS

Black

Round

Female Screw

21

19

Wood

Grey/Silver
Black

4510932005708

50

500

5

Slide to See More


CAD download

Body

Item Name
GD-20
Item Name 2D 3D Others RoHS Item Code
GD-20 DXF DWG SAT IGES X_T STEP 3DPDF

100-012-074

Slide to See More

Catalogue

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Knob Shape
Installation Type
Height
  • -
Material
Colour
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More