GX50N12

TWIN WHEEL CASTERGX50N12

2 / 2 total results

Filter items
  • TWIN WHEEL CASTER
  • Threaded Bolt
  • GX50N12

Stable twin wheel structure provides smooth movement and excellent durability.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
GX-50-N12S 200-133-175
GX-50-N12 200-133-174
Image Item Name Purchase Item Code Quotation RoHS Spec Load Capacity N Load Capacity kgf Number of Wheels Body Material Wheel Material Wheel Width B Installation Height H Wheel Diameter D Screw Diameter M Wheel Lock/Brakes Caster Type Installation Method EAN Box Carton Weight (g)

GX-50-N12S

200-133-175

With Brake

980

100

Double

Aluminium Alloy

Polyamide (PA)

15.6

56

50

M12

With Brakes

Swivel

Threaded Bolt

4510932030922

4

72

175

GX-50-N12

200-133-174

Without Break

980

100

Double

Aluminium Alloy

Polyamide (PA)

15.6

56

50

M12

None

Swivel

Threaded Bolt

4510932030939

4

72

170

Slide to See More


CAD download

Body

Item Name
GX-50-N12S
GX-50-N12
Item Name 2D 3D Others RoHS Item Code
GX-50-N12S DXF DWG SAT IGES X_T STEP 3DPDF

200-133-175

GX-50-N12 DXF DWG SAT IGES X_T STEP 3DPDF

200-133-174

Slide to See More

Catalogue

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Load Capacity N
Installation Height H (mm)
  • -
Wheel Diameter D (mm)
  • -
Plate Length L (mm)
  • -
Plate Width W (mm)
  • -
Wheel Width B (mm)
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More