GX75P

TWIN WHEEL CASTERGX75P

2 / 2 total results

Filter items
  • TWIN WHEEL CASTER
  • Plate Type
  • GX75P

Stable twin wheel structure provides smooth movement and excellent durability.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
GX-75-PS 200-133-218
GX-75-P 200-133-217
eShop
Image Item Name Purchase Item Code Quotation RoHS Spec Load Capacity N Load Capacity kgf Number of Wheels Body Material Wheel Material Wheel Width B Installation Height H Wheel Diameter D Plate Length L Plate Width W Installation Hole Pitch L1 Installation Hole Pitch W1 Wheel Lock/Brakes Caster Type Installation Method EAN Box Carton Weight (g)

GX-75-PS

200-133-218

With Brake

1960

200

Double

Aluminium Alloy (ADC)

Polyamide (PA)

16.5

95

75

66

66

50

50

With Brakes

Swivel

Plate

4510932030977

2

24

445

GX-75-P

eShop

200-133-217

Without Break

1960

200

Double

Aluminium Alloy (ADC)

Polyamide (PA)

16.5

95

75

66

66

50

50

None

Swivel

Plate

4510932030984

2

24

430

Slide to See More


CAD download

Body

Item Name
GX-75-PS
GX-75-P
Item Name 2D 3D Others RoHS Item Code
GX-75-PS DXF DWG SAT IGES X_T STEP 3DPDF

200-133-218

GX-75-P DXF DWG SAT IGES X_T STEP 3DPDF

200-133-217

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Load Capacity N
Installation Height H (mm)
  • -
Wheel Diameter D (mm)
  • -
Wheel Material
Body Material
Wheel Lock / Brakes
Number of Wheels
Caster Type
Installation Method
Plate Length L (mm)
  • -
Plate Width W (mm)
  • -
Installation Hole Pitch L1 (mm)
Installation Hole Pitch W1 (mm)
Wheel Width B (mm)
  • -
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More