H95TMH_1
Filter items

Spec Table

Sold Separately [[Mounting Plate] Sold Separately]

Image Item Name Item Code Purchase Quotation
H95TMZ 160-070-102
Image Item Name Purchase Item Code Quotation RoHS Material Finish Number of Screw Holes Pitch of Holes Hinge Type EAN Carton Weight (g)

H95TMZ

160-070-102

Steel

Nickel

6

35

Mounting Plate

4510932065634

100

80.8

Slide to See More


CAD download

Sold Separately [[Mounting Plate] Sold Separately]

Item Name
H95TMZ
Item Name 2D 3D Others RoHS Item Code
H95TMZ DXF DWG SAT IGES X_T STEP 3DPDF

160-070-102

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Door Thickness
  • -
Glass Thickness
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More