HBFN
Filter items

Spec Table

Sold Separately

Image Item Name Item Code Purchase Quotation
HBFN-CH 180-099-941
Image Item Name Purchase Item Code Quotation RoHS Material Finish Flap Opening Direction EAN

HBFN-CH

180-099-941

Steel

Nickel

Related Component

4510932078139

Slide to See More


Body

Image Item Name Item Code Purchase Quotation
HBFN-2M 180-109-615
HBFN-3M 180-109-616
HBFN-4M 180-109-617
Image Item Name Purchase Item Code Quotation Mark RoHS Flap Opening Direction Arm Size Min Flap Width Max Flap Width Min Flap Height Max Flap Height Min Flap Thickness Max Flap Thickness Min Door Weight kg Max Door Weight kg θ Min L Max L t Main Material Damper Effective Direction Flap Mounting Material EAN Box

HBFN-2M

180-109-615

Upward Folding Door

M

450

900

320

370

17

20

2.5

3.5

171°

299

363

14

ABS

Closing Direction

Wood
Aluminium Frame

4510932079181

10

HBFN-3M

180-109-616

Upward Folding Door

M

450

900

320

370

17

20

3.5

4.5

171°

299

363

14

ABS

Closing Direction

Wood
Aluminium Frame

4510932079198

10

HBFN-4M

180-109-617

Upward Folding Door

M

450

900

320

370

17

20

4.5

5.5

171°

299

363

14

ABS

Closing Direction

Wood
Aluminium Frame

4510932079204

10

Slide to See More


CAD download

Body

Item Name
HBFN-2M
HBFN-3M
HBFN-4M
Item Name 2D 3D RoHS Item Code
HBFN-2M DXF DWG SAT IGES X_T STEP

180-109-615

HBFN-3M DXF DWG SAT IGES X_T STEP

180-109-616

HBFN-4M DXF DWG SAT IGES X_T STEP

180-109-617

Slide to See More

Sold Separately

Item Name
HBFN-CH
Item Name 2D 3D RoHS Item Code
HBFN-CH DXF DWG SAT IGES X_T STEP

180-099-941

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Max. Door Moment N.m
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More