HC-30R

SLIDING DOOR LATCHHC-30R

1 / 1 total results

Filter items
  • SLIDING DOOR LATCH
  • Double-sided Thumb Type
  • HC-30R

Ideal for harsh and high corrosion environments.
Can be latched from both side and prevents unexpected open/close.
Easy installation, flat and compact design for various application.
Type combining thumb and indicator and type with large lever on thumb in the same series also available.
Accessories
—Countersunk head wood screw 3.5×20 (SUS)

Drawings / Illustrations

  • [Cut Out Dimensions]

Spec Table

Body

Image Item Name Item Code Purchase Quotation
HC-30R 140-022-282
Image Item Name Purchase Item Code Quotation RoHS Min. Door Thickness Max. Door Thickness Application Mounting Surface Indicator Soft Close Auto Lock EAN Box Carton

HC-30R

140-022-282

28

52

Sliding Door

Wood

No

No

No

4510932018524

5

50

Slide to See More


CAD download

Body

Item Name
HC-30R
Item Name 2D 3D Others RoHS Item Code
HC-30R DXF DWG SAT IGES X_T STEP 3DPDF

140-022-282

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020-09-07)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020-09-07)

Manuals

Note

—The dimensions in the “Cut Out Dimensions” are for reference.Please check with actual item.

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
×
Filter
Filter items
Search Clear All ×
Compatible Thickness
  • -
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More