- HES3D-120BKT
BRACKET FOR SHEET METALHES3D-120BKT
2 / 2 total results
Experience the Unseen, flush mounting, hidden door hinge, invisible door hinge, hidden hinge, invisible hinge, recessed hinge, hidden door, cabinet, glass showcase, glass display, glass cabinet
- BRACKET FOR SHEET METAL
- For HES3D-120 Hinge
- HES3D-120BKT
-
HES Series With 3-way Adjustable Function
Experience the Unseen, flush mounting, hidden door hinge, invisible door hinge, hidden hinge, invisible hinge, recessed hinge, hidden door, cabinet, glass showcase, glass display, glass cabinet
- Brackets for installing HES3D-120 to steel door (SD) and steel frame.
Spec Table
Body
CAD download
Catalogue
Note
—When the sheet metal thickness of the installation side is 1.6 mm, screw cover surface becomes flush with cabinet surface. The surface may slightly protrude or retract, depending on the board thickness of the installation side.
—As a general-purpose bracket, additional processing may be required for the door and frame of the installation side and the bracket when installation.
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-All items, unless specified, are made to exact metric dimensions.
-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.
-Our liability is limited to the replacement of the merchandise.
-
Material
-
-
Finish and Colour
-
-
Door Width (mm)
-
- -
-
Door Height (mm)
-
- -
-
Door Thickness (mm)
-
- -
-
RoHS 2
-
-
CAD
-
