- HES3D-160
3-WAY ADJUSTABLE CONCEALED HINGEHES3D-160
2 / 2 total results
- Recommended substitute product
- 3-WAY ADJUSTABLE CONCEALED HINGE HES3D-E160
Experience the Unseen, flush mounting, hidden door hinge, invisible door hinge, hidden hinge, invisible hinge, recessed hinge, hidden door
- 3-WAY ADJUSTABLE CONCEALED HINGE
- HES3D-160
-
HES Series With 3-way Adjustable Function



Partially Discontinued
- Passed 300,000 open/close private cycle test
Experience the Unseen, flush mounting, hidden door hinge, invisible door hinge, hidden hinge, invisible hinge, recessed hinge, hidden door
- Small bore depth for compact assembly.
3-way adjustment function allows vertical, horizontal, and depth adjustment after hinge installed.
Easy installation: Hinge can be split into the door side and the frame side and has temporary door holding feature.
Unique seven link structure helps to prevent door sagging.
Awarded the Good Design Award 2011. - Accessories
- —Countersunk head wood screw 4.8⨯25 (8 pcs/hinge)
—Hex key 4 - Sold separately
- —Installation template HES3D-160-TMP
Videos
Related Information
Spec Table
Body
CAD download
Unique Drawings (installation, locus, processing)
Body
Catalogue
Manuals
Installation Manual (English) | 1023_3_hes3d_160_e.pdf |
---|
Note
—Can be used with Sugatsune door damper/door closer shown below. Please check and follow product specifications.
⋅LAPCON DOOR DAMPER LDD-S
⋅LAPCON DOOR DAMPER LDD-V
⋅LAPCON DOOR CLOSER LDC-N2
—Using with other door closers might lead to hinge damage.
—For using Sugatsune door closer, please install the door holder separately at the stop position.
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-All items, unless specified, are made to exact metric dimensions.
-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.
-Our liability is limited to the replacement of the merchandise.
-
Unique Feature
-
-
Material
-
-
Finish and Colour
-
-
Door Width (mm)
-
- -
-
Door Height (mm)
-
- -
-
Door Thickness (mm)
-
- -
-
Colour
-
-
RoHS 2
-
-
CAD
-
