HES3D-G90BKT

GLASS DOOR BRACKETHES3D-G90BKT

3 / 3 total results

Filter items

Experience the Unseen, flush mounting, hidden door hinge, invisible door hinge, hidden hinge, invisible hinge, recessed hinge, hidden door, cabinet, glass showcase, glass display, glass cabinet


Experience the Unseen, flush mounting, hidden door hinge, invisible door hinge, hidden hinge, invisible hinge, recessed hinge, hidden door, cabinet, glass showcase, glass display, glass cabinet

Glass door bracket for HES3D-90 series.
Screw covers match the bracket with the finish. For the black type, please use the covers which are included with the HES3D-90 hinge
Accessories
—Hexagon socket countersunk head screw M5 x 12
—Countersunk head screw M14 x 12
—Hex key size 3

Related Information

Spec Table

Body

Image Item Name Item Code Purchase Quotation
HES3DG90BKT-CR 170-035-802
HES3D-G90BKT-GP 170-035-803
HES3D-G90BKT-BL 170-035-804
Image Item Name Purchase Item Code Quotation RoHS Min Glass Thickness Max Glass Thickness Application Door Material Material Finish Shape Installation Unique Feature Hinge Type Showcase Product Type Cabinet Frame Material Load Capacity N/2pcs Load Capacity kgf/2pcs Load Capacity N/3pcs Load Capacity kgf/3pcs Max Glass Width Max Glass Height EAN

HES3DG90BKT-CR

170-035-802

5

6

Furniture/Showcases

Glass

Zinc Alloy (ZDC)

Chrome

Concealed Hinge

Inset

3-way Adjustment

Related Products

Hinge

Wood

118

12

157

16

600

1500

4510932172578

HES3D-G90BKT-GP

170-035-803

5

6

Furniture/Showcases

Glass

Zinc Alloy (ZDC)

24K Gold

Concealed Hinge

Inset

3-way Adjustment

Related Products

Hinge

Wood

118

12

157

16

600

1500

4510932172585

HES3D-G90BKT-BL

170-035-804

5

6

Furniture/Showcases

Glass

Zinc Alloy (ZDC)

Enamel Black

Concealed Hinge

Inset

3-way Adjustment

Related Products

Hinge

Wood

118

12

157

16

600

1500

4510932172592

Slide to See More


CAD download

Unique Drawings (installation, locus, processing)

Content
Locus Chart
Content 2D 3D PDF
Locus Chart DXF DWG SAT IGES X_T STEP PDF

Slide to See More

Body

Item Name
HES3DG90BKT-CR
HES3D-G90BKT-GP
HES3D-G90BKT-BL
Item Name 2D 3D Others RoHS Item Code
HES3DG90BKT-CR DXF DWG SAT IGES X_T STEP 3DPDF

170-035-802

HES3D-G90BKT-GP DXF DWG SAT IGES X_T STEP 3DPDF

170-035-803

HES3D-G90BKT-BL DXF DWG SAT IGES X_T STEP 3DPDF

170-035-804

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020-04-21)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020-04-21)

Manuals

Installation Manual (English) 1032_4_hes3d_g90bkt_e.pdf

Related products

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
×
Filter
Filter items
Search Clear All ×
Unique Feature
Material
Finish and Colour
Door Width (mm)
  • -
Door Height (mm)
  • -
Door Thickness (mm)
  • -
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More