HG-FH128

DETENT HINGEHG-FH128

1 / 1 total results

Filter items
  • DETENT HINGE
  • 60°,120° Detent
  • HG-FH128

  • Passed 20,000 open/close private cycle test
Holds doors at 60 degreesand 120 degrees.
Depth and horizontal adjustment can also be made after installation.
Covers for the screw holes are included.
Fluororesin washer at rotation part ensures smooth operation.
Application
—Environmental test equipment, laboratory equipment, etc.
Accessories
—Hexagon socket head cap screw M6⨯25 (SUS)

—Hexagon socket head cap screw M5⨯25 (SUS)

—Hexagon socket countersunk head screw M5⨯14 (SUS)

—Oval washer for M5 (SUS)

—Washer 6 (SUS)

Videos

Spec Table

Body

Image Item Name Item Code Purchase Quotation
HG-FH128 170-090-317
Image Item Name Purchase Item Code Quotation RoHS Temporary Holding Angles Material Door Width Door Height Door Weight kg/Pair Retaining Torque N.m/Pair Retaining Torque kgf.m/Pair Applications EAN Weight (g)

HG-FH128

170-090-317

60°
120°

Zinc Alloy (ZDC)

Min. 600 - Max. 900

Min. 900 - Max. 1200

Max. 40

102

102

Laboratory Equipment
Environmental Testing Equipment

4510932071253

1500

Slide to See More


CAD download

Body

Item Name
HG-FH128
Item Name 2D 3D Others RoHS Item Code
HG-FH128 DXF DWG SAT IGES X_T STEP 3DPDF

170-090-317

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • HG-FH128 - Detent hinge

×
Filter
Filter items
Search Clear All ×
Holding Angles
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More