HG-JH

DAMPER HINGEHG-JH

2 / 2 total results

Filter items
  • DAMPER HINGE
  • HG-JH

  • Soft Close
Hinge with built-in dampers hinge UDH .
Smooth movement in the opening direction.
Left-handed - Damper works when rotating counterclockwise.
Right-handed - Damper works when rotating clockwise.
AS parts set for installing to aluminium frame also available.
Application
—Top-opening lids and upper covers of various cabinets.

Related Information

Spec Table

Body

Image Item Name Item Code Purchase Quotation
HG-JH25 170-092-209
HG-JH35 170-092-210
Image Item Name Purchase Item Code Quotation RoHS Min Torque N.m Min Torque kgf.cm Max Torque N.m Max Torque kgf.cm Marking Colour Main Material Finish Type Length L Width W EAN Box Carton

HG-JH25

170-092-209

3

30.6

5

51

Blue

PBT

Emboss

Butt Hinge

75

60

4510932022750

4

64

HG-JH35

170-092-210

5

51

7

71.4

Red

PBT

Emboss

Butt Hinge

75

60

4510932022767

4

64


CAD download

Body

Item Name
HG-JH25
HG-JH35
Item Name 2D 3D Others RoHS Item Code
HG-JH25 DXF DWG SAT IGES X_T STEP 3DPDF

170-092-209

HG-JH35 DXF DWG SAT IGES X_T STEP 3DPDF

170-092-210

Catalogue

Manuals

Installation Manual (English) 1254_4_hg_jh_e.pdf

Note

—Be sure to read the "Cautions".

—Torque range is the value when using two hinges for one door.

—Install a stopper such as a stay at the lid opening/closing position (0~115 degree or less) for not exceeding the specified rotation range.

—When installing, ensure that both hinge shafts are levelled and aligned.

—Sold in pairs.

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
×
Filter
Filter items
Search Clear All ×
Length L
  • -
Width W
  • -
Torque N
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More

Newsletter Subscription

* indicates required
Designation